Resource Center

No resource available.

MODEL-IHP - E3028

Part#: E3028

Catalog#: E3028

Weight: 91 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 3490 rpm Service Factor Service Factor: 1.15
Frame Frame: 184TC Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 12/6 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 206
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 3490 rpm Weight Weight: 91.00 LB

Efficiency


Information not available at the moment. Please check back later!