MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - E302M
Part#: E302M
Catalog#: E302M
Weight: 90 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 200 V |
| Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: S213T | Efficiency | Efficiency: 88.5 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 22.3 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
| Drive End Bearing | Drive End Bearing: 208sf | Opp Drive End Bearing | Opp Drive End Bearing: 206sf |
| Frame Length | Frame Length: 11 in |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1745 rpm | Frame Prefix | Frame Prefix: S |
| Weight | Weight: 90.00 LB | UPC | UPC: 786674019035 |
Efficiency
Information not available at the moment. Please check back later!