MODEL-IHP

Part#: E3031

Catalog#: E3031

Weight: 282 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 3530 rpm Service Factor Service Factor: 1.15
Frame Frame: 254TC Efficiency Efficiency: 90.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 34/17 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 210
Opp Drive End Bearing Opp Drive End Bearing: 208
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 90.2 % Service Factor Service Factor: 1.15
Speed Speed: 3530 rpm Weight Weight: 282.00 LB

Efficiency


Information not available at the moment. Please check back later!