MODEL-IHP
MODEL-IHP
Part#: E3032
Catalog#: E3032
Weight: 312 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256TC | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 45/22.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible | Drive End Bearing | Drive End Bearing: 210 |
Opp Drive End Bearing | Opp Drive End Bearing: 208 |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3510 rpm | Weight | Weight: 312.00 LB |
Efficiency
Information not available at the moment. Please check back later!