MODEL-IHP

Part#: E3035

Catalog#: E3035

Weight: 418 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 230/460 V
Speed Speed: 3550 rpm Service Factor Service Factor: 1.15
Frame Frame: 324TSC Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 91.7 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 88/44 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 311
Output HP Output HP: 40 Hp Output KW Output KW: 29.8 kW
Frame Size Frame Size: 324 Frame Suffix Frame Suffix: TSC
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 3550 rpm Weight Weight: 418.00 LB

Efficiency


Information not available at the moment. Please check back later!