MODEL-IHP

Part#: E308

Catalog#: E308

Weight: 115 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 3495 rpm Service Factor Service Factor: 1.15
Frame Frame: S213T Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 23.2/11.6 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 208sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 11 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 88.5 % Service Factor Service Factor: 1.15
Speed Speed: 3495 rpm Connection Drawing Connection Drawing: 80022802.PCX
Frame Prefix Frame Prefix: S Weight Weight: 115.00 LB
UPC UPC: 786674064202

Efficiency


Information not available at the moment. Please check back later!