MODEL-IHP
MODEL-IHP
Part#: E314
Catalog#: E314
Weight: 86 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1160 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S213T | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 10.0/5.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 6 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 208sf | Opp Drive End Bearing | Opp Drive End Bearing: 206sf |
Frame Length | Frame Length: 11 in |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1160 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 86.00 LB | UPC | UPC: 786674052377 |
Efficiency
Information not available at the moment. Please check back later!