MODEL-IHP

Part#: E315

Catalog#: E315

Weight: 104 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1160 rpm Service Factor Service Factor: 1.15
Frame Frame: S215T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 15.6/7.8 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 208sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 11 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1160 rpm
Connection Drawing Connection Drawing: 80022802.PCX Voltage Voltage: 230/460 V
Frame Size Frame Size: 215 Efficiency Efficiency: 87.5 %
Frame Prefix Frame Prefix: S Weight Weight: 104.00 LB
UPC UPC: 786674052384

Efficiency


Information not available at the moment. Please check back later!