MODEL-IHP

Part#: E325

Catalog#: E325

Weight: 108 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 575 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: S215T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 89.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 10.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 208sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 11 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Voltage Voltage: 575 V Frame Size Frame Size: 215
Efficiency Efficiency: 89.5 % Frame Prefix Frame Prefix: S
Weight Weight: 108.00 LB UPC UPC: 786674052452

Efficiency


Information not available at the moment. Please check back later!