General Purpose Motor, 10.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215T Frame, DP

General Purpose Motor, 10.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215T Frame, DP
Part#: E331M2
Catalog#: E331M2
Weight: 139 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Rolled steel construction
- 6:1 Variable Torque
- 60/50 Hz (50Hz @ next lower HP, 1.15 SF)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1755 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 29.2 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 19.01 in |
Frame Length | Frame Length: 12.50 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1755 rpm | Connection Drawing | Connection Drawing: A-EE7300-CY |
Outline Drawing | Outline Drawing: 18748401-002-S02 | Voltage | Voltage: 200 V |
Output KW | Output KW: 7.5 kW | Output HP | Output HP: 10 Hp |
Frame Size | Frame Size: 215 | Packaged Length | Packaged Length: 22.00 IN |
Weight | Weight: 139.00 LB | UPC | UPC: 786674064257 |
Packaged Width | Packaged Width: 15.25 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.38 IN |
Efficiency
Information not available at the moment. Please check back later!