MODEL-IHP

Part#: E368

Catalog#: E368

Weight: 126 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 (5.6KW) Hp
Voltage Voltage: 200-230/460 V Speed Speed: 1760 rpm
Service Factor Service Factor: 1.15 Frame Frame: S213JM
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22-21/10.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9.60 in
Output HP Output HP: 7.5 (5.6KW Hp Frame Size Frame Size: 213
Frame Suffix Frame Suffix: JM Frequency Frequency: 60 Hz
Voltage Voltage: 200-230/460 V Efficiency Efficiency: 87.5 %
Service Factor Service Factor: 1.15 Speed Speed: 1760 rpm
Frame Prefix Frame Prefix: S Weight Weight: 126.00 LB

Efficiency


Information not available at the moment. Please check back later!