MODEL-IHP

Part#: E370

Catalog#: E370

Weight: 122 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 5.6KW Hp
Voltage Voltage: 200-230/460 V Speed Speed: 1760 rpm
Service Factor Service Factor: 1.15 Frame Frame: S213TCZ
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22-21/10.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9.60 in
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Voltage Voltage: 200-230/460 V
Efficiency Efficiency: 87.5 % Service Factor Service Factor: 1.15
Speed Speed: 1760 rpm Frame Prefix Frame Prefix: S
Weight Weight: 122.00 LB

Efficiency


Information not available at the moment. Please check back later!