MODEL-IHP

Part#: E371

Catalog#: E371

Weight: 120 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 3450 rpm Service Factor Service Factor: 1.15
Frame Frame: S213JM Efficiency Efficiency: 85.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.4/12.2 A Duty Duty: Continuous
Insulation Class Insulation Class: B
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 310
Opp Drive End Bearing Opp Drive End Bearing: 206
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 85.5 % Service Factor Service Factor: 1.15
Speed Speed: 3450 rpm Frame Prefix Frame Prefix: S
Weight Weight: 120.00 LB

Efficiency


Information not available at the moment. Please check back later!