MODEL-IHP

Part#: E371M

Catalog#: E371M

Weight: 139 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: D213JM Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 27/13.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball Brg
Frame Length Frame Length: 10.60 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1.15 Speed Speed: 3520 rpm
Connection Drawing Connection Drawing: 80022802 Frame Prefix Frame Prefix: D
Weight Weight: 139.00 LB

Efficiency


Information not available at the moment. Please check back later!