MODEL-IHP
MODEL-IHP
Part#: E374
Catalog#: E374
Weight: 133 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10.0 (7.5KW) Hp |
Voltage | Voltage: 200-230/460 V | Speed | Speed: 1750 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S215JM |
Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 30-26/13 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 310 |
Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 9.60 in |
Output HP | Output HP: 10.0 (7.5K Hp | Frame Size | Frame Size: 215 |
Frame Suffix | Frame Suffix: JM | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200-230/460 V | Efficiency | Efficiency: 88.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1750 rpm |
Frame Prefix | Frame Prefix: S | Weight | Weight: 133.00 LB |
Efficiency
Information not available at the moment. Please check back later!