MODEL-IHP
MODEL-IHP
Part#: E376M
Catalog#: E376M
Weight: 115 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10.0 (7.5KW) Hp |
Voltage | Voltage: 230/460 V | Speed | Speed: 1750 rpm |
Service Factor | Service Factor: 1.25 | Frame | Frame: S215TCZ |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 26/13 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball Brg |
Frame Length | Frame Length: 9.60 in |
Output HP | Output HP: 10.0 (7.5K Hp | Frame Size | Frame Size: 215 |
Frame Suffix | Frame Suffix: TCZ | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Service Factor | Service Factor: 1.25 |
Speed | Speed: 1750 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 115.00 LB |
Efficiency
Information not available at the moment. Please check back later!