MODEL-IHP

Part#: E377

Catalog#: E377

Weight: 156 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15.0 (11.0KW) Hp
Voltage Voltage: 200-230/460 V Speed Speed: 3500 rpm
Service Factor Service Factor: 1.15 Frame Frame: M215JM
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 42-38/19 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 12.10 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 215
Efficiency Efficiency: 88.5 % Frame Prefix Frame Prefix: M
Weight Weight: 156.00 LB

Efficiency


Information not available at the moment. Please check back later!