MODEL-IHP
MODEL-IHP
Part#: E379
Catalog#: E379
Weight: 160 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15.0 11.0KW Hp |
Output KW | Output KW: 831.8 kW | Voltage | Voltage: 200-230/460 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: M215TCZ | Efficiency | Efficiency: 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 42-38/19 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 310sf |
Opp Drive End Bearing | Opp Drive End Bearing: 206sf | Frame Length | Frame Length: 12.10 in |
Output HP | Output HP: 1115 Hp | Output KW | Output KW: 831.8 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200-230/460 V |
Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3500 rpm | Frame Prefix | Frame Prefix: M |
Weight | Weight: 160.00 LB |
Efficiency
Information not available at the moment. Please check back later!