Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0,18kW, 3 phase, 2880 RPM, D230/Y400V 50Hz, 63A Frame B35, 2 Poles, IC411

Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0,18kW, 3 phase, 2880 RPM, D230/Y400V 50Hz, 63A Frame B35, 2 Poles, IC411
Part#: E3AB3002061B35S41100
Catalog#: E3AB3002061B35S41100
Your Price: Login is Required
Key Features
- According to standards: IEC 60034
- Protection: IP55 (up to IP66 on request)
- Ambient temperature: -20°C / +60°C (up to -60°C / +80°C on request)
- Insulation: Class F with class B temperature rise
- Mounting: B5 - Available B3, B14, B34, B35, V1 on request
- Fan: Bi-directional fan
- Drive Suitability: Suitable for DOL and VFD
- Terminal box: Cast iron with special captive screws and metric cable entry
- Thermistors: PTC included as standard for VFD applications
- Paint: RAL 5010 standard. Special painting available on request
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.24 Hp |
Output KW | Output KW: 0.18 kW | Voltage | Voltage: 230/400 V |
Speed | Speed: 2880 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 63A | Efficiency | Efficiency: 65.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 0.72 A | Power Factor | Power Factor: 0.55 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6202 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6202 |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: No |
CSA | CSA: No | CE | CE: Yes |
IP Code | IP Code: IP55 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 2 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B35 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Zz | Opp Drive End Bearing | Opp Drive End Bearing: Zz |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 275.50 mm | Frame Length | Frame Length: 105 mm |
Shaft Diameter | Shaft Diameter: 11 mm | Shaft Extension | Shaft Extension: 23 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Output HP | Output HP: 0.24 Hp | Output KW | Output KW: 0.18 kW |
Frame Size | Frame Size: 63 | Frame Suffix | Frame Suffix: A |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 230/400 V |
Current | Current: 0.72 A | Efficiency | Efficiency: 65.9 % |
Service Factor | Service Factor: 1 | Speed | Speed: 2880 rpm |
Connection Drawing | Connection Drawing: SC-01-T-1v-1a | Outline Drawing | Outline Drawing: B3A048060001D01 |
Country of Origin | Country of Origin: Italy |
Efficiency
Information not available at the moment. Please check back later!