Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 7,50kW, 3 phase, 2920 RPM, D400/Y690V 50Hz, 132SB Frame B3, 2 Poles, IC411

Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 7,50kW, 3 phase, 2920 RPM, D400/Y690V 50Hz, 132SB Frame B3, 2 Poles, IC411 - E3AB3002133B30D41100
Part#: E3AB3002133B30D41100
Catalog#: E3AB3002133B30D41100
Your Price: Login is Required
Key Features
- According to standards: IEC 60034
- Protection: IP55 (up to IP66 on request)
- Ambient temperature: -20°C / +60°C (up to -60°C / +80°C on request)
- Insulation: Class F with class B temperature rise
- Mounting: B3 - Available B5, B14, B34, B35, V1 on request
- Fan: Bi-directional fan
- Drive Suitability: Suitable for DOL and VFD
- Terminal box: Cast iron with special captive screws and metric cable entry
- Thermistors: PTC included as standard for VFD applications
- Paint: RAL 5010 standard. Special painting available on request
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 400/690 V |
| Speed | Speed: 2920 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 132SB | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 90.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 13.5 A |
| Power Factor | Power Factor: 0.89 | Duty | Duty: S1 |
| Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6308 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6308 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: No | CSA | CSA: No |
| CE | CE: Yes | IP Code | IP Code: IP55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 2 | Rotation | Rotation: Bi-Directional |
| Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: Zz C3 | Opp Drive End Bearing | Opp Drive End Bearing: Zz C3 |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 643.50 mm | Frame Length | Frame Length: 280 mm |
| Shaft Diameter | Shaft Diameter: 38 mm | Shaft Extension | Shaft Extension: 80 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: SB |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: 400/690 V |
| Current | Current: 13.5 A | Efficiency | Efficiency: 90.1 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 2920 rpm |
| Connection Drawing | Connection Drawing: SC-01-T-1v-1a | Outline Drawing | Outline Drawing: B3A04E8138001A01 |
| Country of Origin | Country of Origin: Italy |
Efficiency
Information not available at the moment. Please check back later!