Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 11,00kW, 3 phase, 1476 RPM, D400/Y690V 50Hz, 160MB Frame B3, 4 Poles, IC411

Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 11,00kW, 3 phase, 1476 RPM, D400/Y690V 50Hz, 160MB Frame B3, 4 Poles, IC411
Part#: E3AB3004163B30D41100
Catalog#: E3AB3004163B30D41100
Your Price: Login is Required
Key Features
- According to standards: IEC 60034
- Protection: IP55 (up to IP66 on request)
- Ambient temperature: -20°C / +60°C (up to -60°C / +80°C on request)
- Insulation: Class F with class B temperature rise
- Mounting: B3 - Available B5, B14, B34, B35, V1 on request
- Fan: Bi-directional fan
- Drive Suitability: Suitable for DOL and VFD
- Terminal box: Cast iron with special captive screws and metric cable entry
- Thermistors: PTC included as standard for VFD applications
- Paint: RAL 5010 standard. Special painting available on request
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11 kW | Voltage | Voltage: 400/690 V |
Speed | Speed: 1476 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 160MB | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 20.7 A |
Power Factor | Power Factor: 0.84 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Yes |
CE | CE: Yes | IP Code | IP Code: IP55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Zz C3 | Opp Drive End Bearing | Opp Drive End Bearing: Zz C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 853 mm | Frame Length | Frame Length: 370 mm |
Shaft Diameter | Shaft Diameter: 42 mm | Shaft Extension | Shaft Extension: 110 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11 kW |
Frame Size | Frame Size: 160 | Frame Suffix | Frame Suffix: MB |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 400/690 V |
Current | Current: 20.7 A | Efficiency | Efficiency: 91.4 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1476 rpm |
Connection Drawing | Connection Drawing: SC-01-T-1v-1a | Outline Drawing | Outline Drawing: B3A04E8165001A01 |
Country of Origin | Country of Origin: Italy |
Efficiency
Information not available at the moment. Please check back later!