Made in Italy E3AC30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 45,00kW, 3 phase, 2976 RPM, D400/Y690V 50Hz, 200LC Frame B3, 2 Poles, IC411, Higher Output Motor

Made in Italy E3AC30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 45,00kW, 3 phase, 2976 RPM, D400/Y690V 50Hz, 200LC Frame B3, 2 Poles, IC411, Higher Output Motor

Part#: E3AC3002207B30D41100

Catalog#: E3AC3002207B30D41100

Weight: 956.81 lb

Key Features


  • According to standards: IEC 60034
  • Protection: IP55 (up to IP66 on request)
  • Ambient temperature: -20°C / +60°C (up to -50°C / +80°C on request)
  • Insulation: Class F with class B temperature rise
  • Mounting: B3 - Available B5, B14, B34, B35, V1 on request
  • Fan: Bi-directional fan
  • Drive Suitability: Suitable for DOL and VFD
  • Terminal box: Cast iron with special captive screws and metric cable entry
  • Thermistors: PTC included as standard for VFD applications
  • Paint: RAL 5010 standard. Special painting available on request

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 45 kW Voltage Voltage: 400/690 V
Speed Speed: 2976 rpm Service Factor Service Factor: 1
Frame Frame: 200LC Efficiency Efficiency: 94 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 77.9 A Power Factor Power Factor: 0.89
Duty Duty: S1 Insulation Class Insulation Class: F
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312
Enclosure Enclosure: Totally Enclosed Fan Cooled UL UL: No
CSA CSA: No CE CE: Yes
IP Code IP Code: IP55 Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Starting Method Starting Method: Direct On Line
Poles Poles: 2 Rotation Rotation: Bi-Directional
Mounting Mounting: B3 Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Zz C3 Opp Drive End Bearing Opp Drive End Bearing: Zz C3
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: Keyed
Overall Length Overall Length: 1060 mm Frame Length Frame Length: 525 mm
Shaft Diameter Shaft Diameter: 55 mm Shaft Extension Shaft Extension: 110 mm
Assembly/Box Mounting Assembly/Box Mounting: Top
Output HP Output HP: 60 Hp Output KW Output KW: 45 kW
Frame Size Frame Size: 200 Frame Suffix Frame Suffix: LC
Frequency Frequency: 50 Hz Voltage Voltage: 400/690 V
Current Current: 77.9 A Efficiency Efficiency: 94 %
Service Factor Service Factor: 1 Speed Speed: 2976 rpm
Connection Drawing Connection Drawing: SC-01-T-1v-1a Outline Drawing Outline Drawing: B3A04E8200001A01
Weight Weight: 434.00 KG Country of Origin Country of Origin: Italy

Efficiency


Information not available at the moment. Please check back later!