Made in Italy E3AC30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0,25kW, 3 phase, 920 RPM, D230/Y400V 50Hz, 71B Frame B5, 6 Poles, IC411

Made in Italy E3AC30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0,25kW, 3 phase, 920 RPM, D230/Y400V 50Hz, 71B Frame B5, 6 Poles, IC411 - E3AC3006075B50S41100
Part#: E3AC3006075B50S41100
Catalog#: E3AC3006075B50S41100
Your Price: Login is Required
Key Features
- According to standards: IEC 60034
- Protection: IP55 (up to IP66 on request)
- Ambient temperature: -20°C / +60°C (up to -60°C / +80°C on request)
- Insulation: Class F with class B temperature rise
- Mounting: B5 - Available B3, B14, B34, B35, V1 on request
- Fan: Bi-directional fan
- Drive Suitability: Suitable for DOL and VFD
- Terminal box: Cast iron with special captive screws and metric cable entry
- Thermistors: PTC included as standard for VFD applications
- Paint: RAL 5010 standard. Special painting available on request
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 0.34 Hp |
| Output KW | Output KW: 0.25 kW | Voltage | Voltage: 230/400 V |
| Speed | Speed: 920 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 71B | Efficiency | Efficiency: 68.6 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
| Current | Current: 0.84 A | Power Factor | Power Factor: 0.62 |
| Duty | Duty: S1 | Insulation Class | Insulation Class: F |
| Drive End Bearing Size | Drive End Bearing Size: 6203 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 |
| Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: No |
| CSA | CSA: No | CE | CE: Yes |
| IP Code | IP Code: IP55 | Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
| Poles | Poles: 6 | Rotation | Rotation: Bi-Directional |
| Mounting | Mounting: B5 | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: Zz | Opp Drive End Bearing | Opp Drive End Bearing: Zz |
| Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
| Overall Length | Overall Length: 311 mm | Frame Length | Frame Length: 112 mm |
| Shaft Diameter | Shaft Diameter: 14 mm | Shaft Extension | Shaft Extension: 30 mm |
| Assembly/Box Mounting | Assembly/Box Mounting: Top |
| Output HP | Output HP: 0.34 Hp | Output KW | Output KW: 0.25 kW |
| Frame Size | Frame Size: 71 | Frame Suffix | Frame Suffix: B |
| Frequency | Frequency: 50 Hz | Voltage | Voltage: 230/400 V |
| Current | Current: 0.84 A | Efficiency | Efficiency: 68.6 % |
| Service Factor | Service Factor: 1 | Speed | Speed: 920 rpm |
| Connection Drawing | Connection Drawing: SC-01-T-1v-1a | Outline Drawing | Outline Drawing: B5A048070001B01 |
| Country of Origin | Country of Origin: Italy |
Efficiency
Information not available at the moment. Please check back later!