Made in Italy E3AC30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0,55kW, 3 phase, 955 RPM, D230/Y400V 50Hz, 80B Frame B35, 6 Poles, IC411

Made in Italy E3AC30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 0,55kW, 3 phase, 955 RPM, D230/Y400V 50Hz, 80B Frame B35, 6 Poles, IC411 - E3AC3006085B35S41100

Part#: E3AC3006085B35S41100

Catalog#: E3AC3006085B35S41100

Weight: 72.75 lb

Key Features


  • According to standards: IEC 60034
  • Protection: IP55 (up to IP66 on request)
  • Ambient temperature: -20°C / +60°C (up to -60°C / +80°C on request)
  • Insulation: Class F with class B temperature rise
  • Mounting: B5 - Available B3, B14, B34, B35, V1 on request
  • Fan: Bi-directional fan
  • Drive Suitability: Suitable for DOL and VFD
  • Terminal box: Cast iron with special captive screws and metric cable entry
  • Thermistors: PTC included as standard for VFD applications
  • Paint: RAL 5010 standard. Special painting available on request

Specifications


Phase Phase: 3 Output HP Output HP: 0.7375621 Hp
Output KW Output KW: 0.55 kW Voltage Voltage: 230/400 V
Speed Speed: 955 rpm Service Factor Service Factor: 1
Frame Frame: 80B Efficiency Efficiency: 77.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 1.4 A Power Factor Power Factor: 0.74
Duty Duty: S1 Insulation Class Insulation Class: F
Drive End Bearing Size Drive End Bearing Size: 6204 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6204
Enclosure Enclosure: Totally Enclosed Fan Cooled UL UL: No
CSA CSA: No CE CE: Yes
IP Code IP Code: IP55 Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Starting Method Starting Method: Direct On Line
Poles Poles: 6 Rotation Rotation: Bi-Directional
Mounting Mounting: B35 Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Zz Opp Drive End Bearing Opp Drive End Bearing: Zz
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: Keyed
Overall Length Overall Length: 373 mm Frame Length Frame Length: 130 mm
Shaft Diameter Shaft Diameter: 19 mm Shaft Extension Shaft Extension: 40 mm
Assembly/Box Mounting Assembly/Box Mounting: Top
Output HP Output HP: 0.74 Hp Output KW Output KW: 0.55 kW
Frame Size Frame Size: 80 Frame Suffix Frame Suffix: B
Frequency Frequency: 50 Hz Voltage Voltage: 230/400 V
Current Current: 1.4 A Efficiency Efficiency: 77.2 %
Service Factor Service Factor: 1 Speed Speed: 955 rpm
Connection Drawing Connection Drawing: SC-01-T-1v-1a Outline Drawing Outline Drawing: B3A04E8080001D01
Weight Weight: 33.00 KG Country of Origin Country of Origin: Italy

Efficiency


Information not available at the moment. Please check back later!