MODEL-IHP

Part#: E4002

Catalog#: E4002

Weight: 168 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: D254TC Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 38.6/19.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 12.50 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 254
Efficiency Efficiency: 91 % Frame Prefix Frame Prefix: D
Weight Weight: 168.00 LB

Efficiency


Information not available at the moment. Please check back later!