MODEL-IHP

Part#: E409

Catalog#: E409

Weight: 274 lb

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 230/460 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: S256T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 59.0/29.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Output HP Output HP: 25 Hp Output KW Output KW: 18.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 3520 rpm
Connection Drawing Connection Drawing: 80022801.PCX Voltage Voltage: 230/460 V
Frame Size Frame Size: 256 Efficiency Efficiency: 91 %
Frame Prefix Frame Prefix: S Weight Weight: 274.00 LB
UPC UPC: 786674052605

Efficiency


Information not available at the moment. Please check back later!