MODEL-IHP

Part#: E4108

Catalog#: E4108

Weight: 1562 lb

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 460 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 94.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 143 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6318
Opp Drive End Bearing Opp Drive End Bearing: 6318 Frame Length Frame Length: 0 in
Output HP Output HP: 125 Hp Output KW Output KW: 93.3 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1790 rpm
Voltage Voltage: 460 V Frame Size Frame Size: 444
Efficiency Efficiency: 94.5 % Weight Weight: 1562.00 LB

Efficiency


Information not available at the moment. Please check back later!