MODEL-IHP
MODEL-IHP
Part#: E4120
Catalog#: E4120
Weight: 2679 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
| Output KW | Output KW: 223.8 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 449T | Efficiency | Efficiency: 96.2 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 328 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Recognized | CSA | CSA: N |
| Poles | Poles: 4 | Rotation | Rotation: Reversible Counterclockwise |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 6319 |
| Opp Drive End Bearing | Opp Drive End Bearing: 6318 | Frame Length | Frame Length: 0 in |
| Output HP | Output HP: 300 Hp | Output KW | Output KW: 223.8 kW |
| Frame Size | Frame Size: 449 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Efficiency | Efficiency: 96.2 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1785 rpm | Weight | Weight: 2679.00 LB |
Efficiency
Information not available at the moment. Please check back later!