MODEL-IHP
MODEL-IHP
Part#: E4121
Catalog#: E4121
Weight: 2893 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 223.8 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 449T | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 353 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 6319 |
Opp Drive End Bearing | Opp Drive End Bearing: 6318 | Frame Length | Frame Length: 0 in |
Output HP | Output HP: 300 Hp | Output KW | Output KW: 223.8 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 449 |
Efficiency | Efficiency: 96.2 % | Weight | Weight: 2893.00 LB |
Efficiency
Information not available at the moment. Please check back later!