MODEL-IHP

Part#: E4122

Catalog#: E4122

Weight: 2640 lb

Specifications


Phase Phase: 3 Output HP Output HP: 350 Hp
Output KW Output KW: 261.1 kW Voltage Voltage: 460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1
Frame Frame: 449T Efficiency Efficiency: 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 380 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: N
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6319
Opp Drive End Bearing Opp Drive End Bearing: 6318 Frame Length Frame Length: 0 in
Output HP Output HP: 350 Hp Output KW Output KW: 261.1 kW
Frame Size Frame Size: 449 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 96.2 % Service Factor Service Factor: 1
Speed Speed: 1785 rpm Weight Weight: 2640.00 LB

Efficiency


Information not available at the moment. Please check back later!