MODEL-IHP

Part#: E4123

Catalog#: E4123

Weight: 2750 lb

Specifications


Phase Phase: 3 Output HP Output HP: 400 Hp
Output KW Output KW: 298.4 kW Voltage Voltage: 460 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1
Frame Frame: 449T Efficiency Efficiency: 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 443 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6319
Opp Drive End Bearing Opp Drive End Bearing: 6318 Frame Length Frame Length: 0 in
Output HP Output HP: 400 Hp Output KW Output KW: 298.4 kW
Frame Size Frame Size: 449 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 96.2 % Service Factor Service Factor: 1
Speed Speed: 1790 rpm Weight Weight: 2750.00 LB

Efficiency


Information not available at the moment. Please check back later!