Resource Center

No resource available.

MODEL-IHP - E414

Part#: E414

Catalog#: E414

Weight: 210 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1170 rpm Service Factor Service Factor: 1.15
Frame Frame: S254T Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 22.6/11.3 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 13 in
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 88.5 % Service Factor Service Factor: 1.15
Speed Speed: 1170 rpm Connection Drawing Connection Drawing: 80022802.PCX
Frame Prefix Frame Prefix: S Weight Weight: 210.00 LB
UPC UPC: 786674052612

Efficiency


Information not available at the moment. Please check back later!