MODEL-IHP

Part#: E483

Catalog#: E483

Weight: 181 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1725 rpm Service Factor Service Factor: 1.15
Frame Frame: D254JP Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 39.6/19.8 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 206sf
Frame Length Frame Length: 12.50 in
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Speed Speed: 1725 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 254
Frame Prefix Frame Prefix: D Weight Weight: 181.00 LB
UPC UPC: 786674019165

Efficiency


Information not available at the moment. Please check back later!