Close-Coupled Pump Motor, 15.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, J254P Frame, DP

Close-Coupled Pump Motor, 15.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, J254P Frame, DP
Part#: E483M2A
Catalog#: E483M2A
Weight: 273 lb
Your Price: Login is Required
Key Features
- Oversized locked shaft end bearing
- External slinger
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: J254P | Thermal Protection | Thermal Protection: No Protection |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 37.8/18.9 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
| Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 26.48 in |
| Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.750 in |
| Shaft Extension | Shaft Extension: 8.125 in |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: P |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: 80022801.PCX |
| Outline Drawing | Outline Drawing: E483M2A-S01 | Frame Prefix | Frame Prefix: J |
| Packaged Length | Packaged Length: 31.00 IN | Weight | Weight: 273.00 LB |
| UPC | UPC: 786674072467 | Packaged Width | Packaged Width: 19.75 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 17.37 IN |
Efficiency
Information not available at the moment. Please check back later!
