MODEL-IHP

Part#: E486

Catalog#: E486

Weight: 211 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 230/460 V
Speed Speed: 3505 rpm Service Factor Service Factor: 1.15
Frame Frame: S254JP Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 51.0/25.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof UL UL: Recognized
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 254 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1.15 Speed Speed: 3505 rpm
Frame Prefix Frame Prefix: S Weight Weight: 211.00 LB

Efficiency


Information not available at the moment. Please check back later!