MODEL-IHP

Part#: E487

Catalog#: E487

Weight: 165 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 230/460 V
Speed Speed: 3505 rpm Service Factor Service Factor: 1.15
Frame Frame: S254TCZ Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 51.0/25.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Speed Speed: 3505 rpm
Connection Drawing Connection Drawing: 80022801.PCX Voltage Voltage: 230/460 V
Frame Size Frame Size: 254 Frame Prefix Frame Prefix: S
Weight Weight: 165.00 LB

Efficiency


Information not available at the moment. Please check back later!