Close-Coupled Pump Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 256JP Frame, DP

Close-Coupled Pump Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 256JP Frame, DP
Part#: E492M2A
Catalog#: E492M2A
Weight: 321 lb
Your Price: Login is Required
Key Features
- Oversized locked shaft end bearing
- External slinger
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 256JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 57.0/28.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 26.48 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.750 in |
Shaft Extension | Shaft Extension: 8.125 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3530 rpm | Connection Drawing | Connection Drawing: 80022802.PCX |
Outline Drawing | Outline Drawing: E492E-S01 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 18.7 kW | Output HP | Output HP: 25 Hp |
Frame Size | Frame Size: 256 | Packaged Length | Packaged Length: 31.00 IN |
Weight | Weight: 321.00 LB | UPC | UPC: 786674074003 |
Packaged Width | Packaged Width: 19.75 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 17.37 IN |
Efficiency
Information not available at the moment. Please check back later!