MODEL-IHP
MODEL-IHP
Part#: E493
Catalog#: E493
Weight: 223 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3505 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S256TCZ | Enclosure | Enclosure: Drip Proof |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 61.0/30.5 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Drive End Bearing | Drive End Bearing: 309sf | Opp Drive End Bearing | Opp Drive End Bearing: 207sf |
Frame Length | Frame Length: 13 in |
Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Speed | Speed: 3505 rpm |
Connection Drawing | Connection Drawing: 80022801.PCX | Voltage | Voltage: 230/460 V |
Frame Size | Frame Size: 256 | Frame Prefix | Frame Prefix: S |
Weight | Weight: 223.00 LB |
Efficiency
Information not available at the moment. Please check back later!