General Purpose Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, S256T Frame, DP

General Purpose Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, S256T Frame, DP

Part#: E495M2

Catalog#: E495M2

Weight: 288 lb

Key Features


  • Meets or exceeds all USA mandated efficiencies
  • Rolled steel construction
  • 6:1 Variable Torque
  • 60/50 Hz (50Hz @ next lower HP, 1.15 SF)

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 230/460 V
Speed Speed: 3530 rpm Service Factor Service Factor: 1.15
Frame Frame: S256T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 57.0/28.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Three Phase Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 22.10 in
Frame Length Frame Length: 13 in Shaft Diameter Shaft Diameter: 1.625 in
Shaft Extension Shaft Extension: 4.4 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Speed Speed: 3530 rpm Connection Drawing Connection Drawing: 80022802.PCX
Outline Drawing Outline Drawing: E495M2-S01 Voltage Voltage: 230/460 V
Output KW Output KW: 18.7 kW Output HP Output HP: 25 Hp
Frame Size Frame Size: 256 Frame Prefix Frame Prefix: S
Packaged Length Packaged Length: 20.25 IN Weight Weight: 288.00 LB
UPC UPC: 786674067340 Packaged Width Packaged Width: 18.50 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 18.00 IN

Efficiency


Information not available at the moment. Please check back later!