MODEL-IHP

Part#: E5004

Catalog#: E5004

Weight: 150 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: S286TC Enclosure Enclosure: Drip Proof
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 75.0/37.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F UL UL: Recognized
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Frame Length Frame Length: 14 in
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 286
Frame Prefix Frame Prefix: S Weight Weight: 150.00 LB

Efficiency


Information not available at the moment. Please check back later!