MODEL-IHP

Part#: E516V2

Catalog#: E516V2

Weight: 365 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: Y286T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 94.1 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 73.2/36.6 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 311sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 15.50 in
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: 80022801.PCX Voltage Voltage: 230/460 V
Frame Size Frame Size: 286 Efficiency Efficiency: 94.1 %
Frame Prefix Frame Prefix: Y Weight Weight: 365.00 LB
UPC UPC: 786674019257

Efficiency


Information not available at the moment. Please check back later!