MODEL-IHP

Part#: E535

Catalog#: E535

Weight: 400 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1175 rpm Service Factor Service Factor: 1.15
Frame Frame: 284T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 39.0/19.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1175 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 284
Weight Weight: 400.00 LB

Efficiency


Information not available at the moment. Please check back later!