MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - E547
Part#: E547
Catalog#: E547
Weight: 282 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
| Output KW | Output KW: 22.4 kW | Voltage | Voltage: 200 V |
| Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: S286T | Efficiency | Efficiency: 92.4 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 86.5 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
| Drive End Bearing | Drive End Bearing: 311 | Opp Drive End Bearing | Opp Drive End Bearing: 207 |
| Frame Length | Frame Length: 14 in |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
| Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 80022803.PCX |
| Frame Prefix | Frame Prefix: S | Weight | Weight: 282.00 LB |
| UPC | UPC: 786674052841 |
Efficiency
Information not available at the moment. Please check back later!