MODEL-IHP

Part#: E547

Catalog#: E547

Weight: 282 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 200 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: S286T Efficiency Efficiency: 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 86.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 311 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 14 in
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Frame Size Frame Size: 286 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 200 V
Efficiency Efficiency: 92.4 % Service Factor Service Factor: 1.15
Speed Speed: 1760 rpm Connection Drawing Connection Drawing: 80022803.PCX
Frame Prefix Frame Prefix: S Weight Weight: 282.00 LB
UPC UPC: 786674052841

Efficiency


Information not available at the moment. Please check back later!