MODEL-IHP

Part#: E566

Catalog#: E566

Weight: 271 lb

Specifications


Phase Phase: 3 Output HP Output HP: 25.0 18.7KW Hp
Output KW Output KW: 1361.5 kW Voltage Voltage: 200-230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: S284JM Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 67-60/30 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 210 Frame Length Frame Length: 15.08 in
Output HP Output HP: 1825 Hp Output KW Output KW: 1361.5 kW
Frame Size Frame Size: 284 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Voltage Voltage: 200-230/460 V
Efficiency Efficiency: 91 % Service Factor Service Factor: 1.15
Speed Speed: 1765 rpm Frame Prefix Frame Prefix: S
Weight Weight: 271.00 LB

Efficiency


Information not available at the moment. Please check back later!