MODEL-IHP

Part#: E567

Catalog#: E567

Weight: 268 lb

Specifications


Phase Phase: 3 Output HP Output HP: 25.0 18.7KW Hp
Output KW Output KW: 1361.5 kW Voltage Voltage: 200-230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: S284JP Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 67-60/30 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 210 Frame Length Frame Length: 15.08 in
Output HP Output HP: 1825 Hp Output KW Output KW: 1361.5 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 284
Efficiency Efficiency: 91 % Frame Prefix Frame Prefix: S
Weight Weight: 268.00 LB

Efficiency


Information not available at the moment. Please check back later!