MODEL-IHP

Part#: E572

Catalog#: E572

Weight: 294 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30.0 22.4KW Hp
Output KW Output KW: 1663.6 kW Voltage Voltage: 200-230/460 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: S286JM Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 90.2 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 81-72/36 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 210 Frame Length Frame Length: 16.58 in
Output HP Output HP: 2230 Hp Output KW Output KW: 1663.6 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JM
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 286
Efficiency Efficiency: 90.2 % Frame Prefix Frame Prefix: S
Weight Weight: 294.00 LB

Efficiency


Information not available at the moment. Please check back later!