MODEL-IHP
MODEL-IHP
Part#: E575
Catalog#: E575
Weight: 308 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40.0 30.0KW Hp |
Output KW | Output KW: 2267.8 kW | Voltage | Voltage: 200-230/460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S286JM | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 104-90/45 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 313 |
Opp Drive End Bearing | Opp Drive End Bearing: 210 | Frame Length | Frame Length: 16.58 in |
Output HP | Output HP: 3040 Hp | Output KW | Output KW: 2267.8 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Voltage | Voltage: 200-230/460 V | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 91 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 308.00 LB |
Efficiency
Information not available at the moment. Please check back later!