MODEL-IHP

Part#: E576

Catalog#: E576

Weight: 308 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40.0 30.0KW Hp
Output KW Output KW: 2267.8 kW Voltage Voltage: 200-230/460 V
Speed Speed: 3525 rpm Service Factor Service Factor: 1.15
Frame Frame: S286JP Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 104-90/45 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 210 Frame Length Frame Length: 16.58 in
Output HP Output HP: 3040 Hp Output KW Output KW: 2267.8 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Frequency Frequency: 60 Hz Speed Speed: 3525 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 286
Efficiency Efficiency: 91 % Frame Prefix Frame Prefix: S
Weight Weight: 308.00 LB

Efficiency


Information not available at the moment. Please check back later!