MODEL-IHP

Part#: E586M

Catalog#: E586M

Weight: 133 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1170 rpm Service Factor Service Factor: 1.15
Frame Frame: S284T Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 43.0/21.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Reversible
Frame Length Frame Length: 14 in
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 284 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 1170 rpm Frame Prefix Frame Prefix: S
Weight Weight: 133.00 LB UPC UPC: 786674060778

Efficiency


Information not available at the moment. Please check back later!